Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Colson Group
Description
MD Rubber - Aluminum Core Rubber Wheels
Bill of material
MD0510112
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
Inch
CAP
Capacity
lbs.
HUB
Hub Length
Inch
BORE
Bore ID
1-3/16 Inch
BEARING
Bearing ID
3/4 Inch
WEIGHT
Weight
ROLLER
Bearing Type
Straight
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
80-83 Shore A
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D