Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 1010
Bill of material
0220-06301
PN
Part No.
0220-06301
MN
Model Number
1010
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
2.000 Inch
DESCRIPTION
Description
1010 1/1 A SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
2.000 Inch
OT
Output Type
Shaft
WTL
Shipping Weights
195 lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D