Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 810
Bill of material
0220-59441
PN
Part No.
0220-59441
MN
Model Number
810
RATIO
Ratio
STYLE
Style
GT
Gear Type
FS
Frame Size
N/A
OD
Output Diameter
1.750 Inch
DESCRIPTION
Description
810 1/1.71 G ST
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.750 Inch
OT
Output Type
Shaft
WTL
Dry Shipping Weight
125 lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D