Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
MR 2W - Rail - Linear guideway
Bill of material
MR2W-N-15-7.5-7.5-RAIL
MOD
Model Code
MR
SIZE
Size
2
RT
Rail type
Standard
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
7.500 mm
AG
Accuracy grade
W1
4 mm
H1
2.6 mm
P
10 mm
DXDXG1
Dxdxg1
2.8x1.8x1.0 mm
RW
Rail Weight
69 g/m
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D