Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2-F79-E2-Y188932 - Inductive Sensors
Bill of material
NBN2-F79-E2-Y188932
PRODUCT_PICTURE
Product Picture
MANUID
NBN2-F79-E2-Y188932
DESCSHORT
Short Description
Inductive sensor NBN2-F79-E2-Y188932
MANUTYPEDESC
Manufacturer Type Description
NBN2-F79-E2-Y188932
AAS155001
Maximum operating ambient temperature
35.00 °C
AAS160001
Minimum operating ambient temperature
15.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
2 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
8 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyamide
BAD856005
Length of sensor
16 mm
BAD849004
Height of sensor
4.7 mm
BAD900004
Switch frequency
800.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.010
LENGTH
0.038
WIDTH
0.111
DEPTH
0.022
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D