Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN30-FPS-UU - Inductive Sensors
Bill of material
NBN30-FPS-UU
PRODUCT_PICTURE
Product Picture
MANUID
NBN30-FPS-UU
DESCSHORT
Short Description
Inductive sensor NBN30-FPS-UU
EAN
4050143035472
MANUTYPEDESC
Manufacturer Type Description
NBN30-FPS-UU
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
30 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
AC/DC
BAD823004
Width of sensor
60 mm
BAD899008
Design of control element
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
77 mm
BAD849004
Height of sensor
41 mm
BAD900004
Switch frequency
25.000 Hz
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.260
LENGTH
0.093
WIDTH
0.090
DEPTH
0.053
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D