Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN4-12GM50-E2-10M-Y0177 - Inductive Sensors
Bill of material
NBN4-12GM50-E2-10M-Y0177
PRODUCT_PICTURE
Product Picture
MANUID
NBN4-12GM50-E2-10M-Y0177
DESCSHORT
Short Description
Inductive sensor NBN4-12GM50-E2-10M-Y0177
EAN
4050143479214
MANUTYPEDESC
Manufacturer Type Description
NBN4-12GM50-E2-10M-Y0177
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
4 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
53 mm
BAD900004
Switch frequency
2650.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D