Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ15-30GK-SN-5M - Inductive Sensors
Bill of material
NJ15-30GK-SN-5M
PRODUCT_PICTURE
Product Picture
MANUID
NJ15-30GK-SN-5M
DESCSHORT
Short Description
Inductive sensor NJ15-30GK-SN-5M
EAN
4050143455584
MANUTYPEDESC
Manufacturer Type Description
NJ15-30GK-SN-5M
BAD947008
Material of the housings
Plastic
BAA038006
min. ambient temperature
-40 °C
BAD815006
Switching distance
15 mm
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
100.00 °C
BAD856005
Length of sensor
40 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.280
LENGTH
0.040
WIDTH
0.025
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D