Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN8-18GH50-2E2-M1-S2D2 - Inductive Sensors
Bill of material
NSN8-18GH50-2E2-M1-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSN8-18GH50-2E2-M1-S2D2
DESCSHORT
Short Description
Inductive sensor NSN8-18GH50-2E2-M1-S2D2
EAN
4050143377503
MANUTYPEDESC
Manufacturer Type Description
NSN8-18GH50-2E2-M1-S2D2
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-40 °C
BAD815006
Switching distance
8 mm
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD826005
Diameter of sensor
18 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
85.00 °C
BAD856005
Length of sensor
60 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.140
LENGTH
0.050
WIDTH
0.010
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D