Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_16_260 - Signal Transformer
Bill of material
PC-16-260
PN
Part Number
PC-16-260
DESC
Description
Low Power Miniature Transformer, 4.4VA Power, 115V Input, 16VCT Output Series
POWERVA
Power
4,4 VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.31 lbs (0.14 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.25 in. (31.8 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D