Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSL - Skid Pipes - L-Dimension Specified
Bill of material
PFSL28-F-150
PN
Part No.
PFSL28-F-150
TP
Type Selection
PFSL
MAT
Material
Hot Zip Galvanizing Steel Pipe Low Carbon Steel
T
Thickness
0.7 mm
MATC
Material of Coating
AAS Plastic (Olefin Plastic)
NO
No.
28
COLOR
Color
Ivory
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
MASS
Mass
0.53 kg/m
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D