Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profil 10x40 mini - ERO Profile technic
Bill of material
SP2141N0010
ARTNR
Order-No.
SP2141N0010
ABMASSE
Dimensions cross section
10x40 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
3.63 cm^4
LY
0.24 cm^4
WX
1.81 cm³
WY
0.44 cm³
A
2.36 cm³
G
0.64 mm
GEW
Weight
0.006 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D