Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profil 20x60 mini - ERO Profile technic
Bill of material
SP2211N0010
ARTNR
Order-No.
SP2211N0010
ABMASSE
Dimensions cross section
20x60 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
16.64 cm^4
LY
2.21 cm^4
WX
5.55 cm³
WY
2.21 cm³
A
5.26 cm³
G
1.43 mm
GEW
Weight
0.014 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D