Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 80x80 - ERO Profile technic
Bill of material
SP5581N0010
ARTNR
Order-No.
SP5581N0010
ABMASSE
Dimensions cross section
80x80 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
109.99 cm^4
LY
106.47 cm^4
WX
26.96 cm³
WY
26.62 cm³
A
15.88 cm³
G
4.30 kg/m
GEW
Weight
0.043 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D