Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp on a pneumatic glide foot - -
Bill of material
270200
BEST
Order No.
270200
SSTELLE
Interface fitted
SWA 39 mm
AUSF
Version
With external vacuum connection
B
Width
54 mm
B1
Width
145 mm
H
Height
56.5 mm
L
Length
60 mm
L1
Length
157 mm
GEW
Weight
3,3 kg
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D