Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp with fixed height extension - -
Bill of material
273600
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 mm
B
Width
53,5 mm
H
Height
mm
L
Length
60 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D