Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp with swivel unit - -
Bill of material
270560
BEST
Order No.
270560
SSTELLE
Interface fitted
SWA 39 mm
B
width
53,5 mm
B1
width
80 mm
H
height
91,5 mm
H1
height
12 mm
L
Length
60 mm
L1
Length
100 mm
GEW
weight
1,1 kg
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D