Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-55-V/49/82b/105 - Retroreflective sensors
Bill of material
RL28-55-V/49/82b/105
PRODUCT_PICTURE
Product Picture
MANUID
RL28-55-V/49/82b/105
DESCSHORT
Short Description
Retroreflective sensor RL28-55-V/49/82b/105
EAN
4050143054459
MANUTYPEDESC
Manufacturer Type Description
RL28-55-V/49/82b/105
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
17000 mm
AAC004005
Min. reflector distance
500 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.3 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.110
LENGTH
0.044
WIDTH
0.119
DEPTH
0.093
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D