Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
RZ - Razer (to 165 lb/ea)
Bill of material
RZ-02GRN-070-SW-TP06
PN
Part Number
RZ-02GRN-070-SW-TP06
SER
Series
Razer
MO
Mounting Options
SIZE
Stem/Plate Size
D
Wheel Diameter
Inch
W
Tread Width
3/4 Inch
TT
Tread Type
CAP
Capacity
110 lbs
BR
Caster Brake
H
Load Height
2 13/16 Inch
R
Swivel Radius
1.95 Inch
WB
Wheel Bearing
Plain
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D