Catalog navigation
Výběr CAD modelu
Available products: 20
HELP_VARIABLE
Company
Berger Tools
Description
S 750 - ISO forces, reduced height
Bill of material
S750-125
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
50 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
S
Surface
4,91 cm2
W
Weight
Kg
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D