Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5999-M8-F
Bill of material
S558-5999-M8-F
PN
Part Number
S558-5999-M8-F
DESC
Description
1000BaseT Lan Magnetic, Single, 0 to 70º, RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Single
APPLICATION
Application
1000BaseT
PROFILE
Profile
Standard
OT
Operating Temperature
0 to 70 °C
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D