Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SC6 - Selfdrilling fastener for wood on metal
Bill of material
SFS SC6/44-12CC-U6,3X60 Selfdrilling fastener for wood on metal
CNSORDERNO
Description
SC6/44-12CC-U6,3X60
MATNR
Material No.
1659587
TYP
Type
SC6
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
Selfdrilling fastener for wood on metal
TEXT2
Text Line 2 (Product)
Countersunk head with milling ribs
KL
Clamping range
08 - 44 mm
VD
Drilling capacity
6mm
MAT
Material
Kohlenstoffstahl
L
Length
60.0 mm
D1
Head diameter
12.0 mm
D2
Diameter
6.3 mm
GW
Mass
10.900 g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D