피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 870
WAGO
PG 16 - Rail mounted terminal block with CAGE CLAMP COMPACT
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
870-101 - 1-conductor/1-pin double deck receptacle terminal block, Through/...
16.05.2024
870-102 - 1-conductor/1-pin double deck receptacle terminal block, Through/...
16.05.2024
870-103 - 1-conductor/1-pin double deck receptacle terminal block, Through/...
16.05.2024
870-104 - 1-conductor/1-pin double deck receptacle terminal block, Through/...
16.05.2024
870-107 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conducto...
16.05.2024
870-108 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conducto...
16.05.2024
870-109 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conducto...
16.05.2024
870-1131 - 2-conductor/2-pin double-deck carrier terminal, 2-conductor/1-pi...
16.05.2024
870-1137 - Double-deck terminal block, 4-conductor ground terminal block, P...
16.05.2024
870-1138 - 4-conductor/2-pin double-deck carrier terminal block, 4-conducto...
16.05.2024
870-1148 - End and intermediate plate, 1 mm thick
14.07.2023
870-117 - 1-conductor/1-pin double deck receptacle terminal block, Ground c...
16.05.2024
870-118 - End and intermediate plate, 1 mm thick
14.07.2023
870-127 - 1-conductor/1-pin double deck receptacle terminal block, Ground c...
16.05.2024
870-131 - 2-conductor/2-pin, double-deck carrier terminal block, Through/th...
16.05.2024
870-137 - 4-conductor/4-pin, double-deck carrier terminal block, 4-conducto...
16.05.2024
870-138 - 4-conductor/4-pin, double-deck carrier terminal block, 4-conducto...
16.05.2024
870-148 - End and intermediate plate, 1 mm thick
14.07.2023
870-151 - 2-Pin/2-pin double deck receptacle terminal block, Through/throug...
16.05.2024
870-157 - 4-pin, double-deck carrier terminal block, 4-pin ground conductor...
16.05.2024
870-158 - 4-pin, double-deck carrier terminal block, 4-pin through terminal...
16.05.2024
870-168 - End and intermediate plate, 1 mm thick
14.07.2023
870-182 - Adaptor, gray
14.07.2023
870-183 - Adaptor, gray
14.07.2023
870-184 - Adaptor, gray
14.07.2023
870-402 TO 870-410 - Jumper, 2-way, insulated
14.07.2023
870-406/020-000 - Delta jumper, insulated, 1-2 3-4 5-6, Nominal current 18 ...
05.12.2023
870-425 - Tap-off module, with anti-rotation protection, modular, suitable ...
14.07.2023
870-426 - Tap-off module, modular, suitable for 870 Series terminal blocks ...
14.07.2023
870-427 - Spacer module, modular, bridging commoned terminal blocks
14.07.2023
870-433 TO 870-440 - Push-in type jumper bar, insulated, from 1 to 3, Nomin...
16.05.2024
870-501 - Double-deck terminal block, Through/through terminal block, L/L, ...
16.05.2024
870-507 - Double-deck terminal block, 4-conductor ground terminal block, PE...
16.05.2024
870-508 - Double-deck terminal block, 4-conductor through terminal block, L...
16.05.2024
870-517 - Double-deck terminal block, Ground conductor/through terminal blo...
16.05.2024
870-518 - End and intermediate plate, 2 mm thick
14.07.2023
870-523/281-579 - Component terminal block, double-deck, with gas-filled su...
16.05.2024
870-523/281-582 - Component terminal block, double-deck, with varistor, for...
16.05.2024
870-523/281-589 - 3-CONDUCTOR DOUBLE DECK TERMINAL BLOCK THROUGH/THROUGH fo...
16.05.2024
870-527 - Double-deck terminal block, Ground conductor/through terminal blo...
16.05.2024
870-531 - 3-conductor, double-deck terminal block, Through/through terminal...
16.05.2024
870-535 - 3-conductor, double-deck terminal block, for DIN-rail 35 x 15 and...
16.05.2024
870-536 - 3-conductor, double-deck terminal block, green-yellow conductor e...
16.05.2024
870-537 - 3-conductor, double-deck terminal block, internal commoning, for ...
16.05.2024
870-538 - 3-conductor, double-deck terminal block, 6-conductor through term...
16.05.2024
870-540/281-410 - Component terminal block, double-deck, with diode 1N4007,...
16.05.2024
870-541/281-489 - Component terminal block, double-deck, with 2 diodes 1N40...
16.05.2024
870-541/281-492 - Component terminal block, double-deck, with 2 diodes 1N40...
16.05.2024
870-541/281-755 - Component terminal block, double-deck, with diode and res...
16.05.2024
870-541/281-872 - Component terminal block, double-deck, with 2K7 and 10K0 ...
16.05.2024
870-542/281-487 - Component terminal block, double-deck, with 2 diodes 1N40...
16.05.2024
870-543/281-434 - Component terminal block, double-deck, LED (red), 24 VDC,...
16.05.2024
870-551 - Triple-deck terminal block, Through/through/through terminal bloc...
16.05.2024
870-556 - Triple-deck terminal block, 6-conductor through terminal block, L...
16.05.2024
870-557 - Triple-deck terminal block, 6-conductor ground terminal block, PE...
16.05.2024
870-558 - Triple-deck terminal block, Through/through terminal block, for D...
16.05.2024
870-559 - Triple-deck terminal block, Through/through terminal block, white...
16.05.2024
870-567 - Triple-deck terminal block, Ground conductor/through/through term...
16.05.2024
870-568 - End and intermediate plate, 2 mm thick
14.07.2023
870-573 - End and intermediate plate, 2 mm thick
14.07.2023
870-577 - Triple-deck terminal block, Ground conductor/through/through term...
16.05.2024
870-590/281-410 - TRIPLE DECK DIODE TERMINAL BLOCK LATERAL MARKING WITH DIO...
16.05.2024
870-590/281-675 - TRIPLE DECK DIODE TERMINAL BLOCK LATERAL MARKING WITH 1 D...
16.05.2024
870-593/281-434 - Component terminal block, triple-deck, LED (red), 24 VDC,...
16.05.2024
870-596/281-673 - Component terminal block, triple-deck, with 3 diodes 1N40...
16.05.2024
870-681 - 3-conductor through terminal block, 2.5 mm², lateral marker slots...
16.05.2024
870-687 - 3-conductor ground terminal block, 2.5 mm², lateral marker slots,...
16.05.2024
870-826 - Double potential terminal block, 2.5 mm², side and center marking...
15.05.2024
870-831 - 4-conductor through terminal block, 2.5 mm², side and center mark...
16.05.2024
870-837 - 4-conductor ground terminal block, 2.5 mm², lateral marker slots,...
16.05.2024
870-901 - 2-conductor through terminal block, 2.5 mm², side and center mark...
16.05.2024
870-907 - 2-conductor ground terminal block, 2.5 mm², lateral marker slots,...
16.05.2024
870-911 - 2-conductor through terminal block, 2.5 mm², side and center mark...
16.05.2024
870-917 - 2-conductor ground terminal block, 2.5 mm², lateral marker slots,...
16.05.2024
870-923 - End and intermediate plate, 2 mm thick
17.04.2024
870-926 - End and intermediate plate, 2 mm thick, for 2-conductor ground co...
16.05.2024
870-928 - Separator plate, 2 mm thick, oversized
17.04.2024
870-933 - End and intermediate plate, 1 mm thick
17.04.2024
870-943 - End and intermediate plate, 1 mm thick
17.04.2024
870-946 - Separator plate, 1 mm thick
17.04.2024
870-948 - Separator plate, 1 mm thick
17.04.2024
870-957/999-950 - Triple-deck terminal block, Ground conductor/through/thro...
16.05.2024
870-967/999-950 - Double-deck terminal block, Ground conductor/through term...
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
권장 사항
사용 가능한 권장 사항이 없습니다.