Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_250
Bill of material
SHE-250
PN
Part Number
SHE-250
DESC
Description
High Efficiency Transformer, 250 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
POWER
Power
250 VA
OS
Output Series
230V
OP
Output Parallel
115V
INPUT
Input
100V/115V/215V/230V V
FREQUENCY
Frequency
50/60 Hz
MOUNTING
Mounting
Chassis Mount
WEIGHT
Weight
11.75 lbs (5.33 kg)
LENGTH
Length
5.4 in. (137.2 mm)
HEIGHT
Height
4.75 in. (120.7 mm)
WIDTH
Width
4 in. (101.6 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D