Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTANLP, SH-BTANLP, SHD-BTANLP, SL-G-BTANLP, SH-G-BTANLP, SHD-G-BTANLP - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Configurable BTAN_Series - 35 Square
Bill of material
SL-BTANLP4-R2-S2-P35
PN
Part No.
ST
Surface Treatment
-
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
L
mm
A
35 mm
B
35 mm
E
25 mm
X
7.5 mm
Y
17.5 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11 mm
HH
h (Mounting Hole)
6.5 mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5 mm
DD1
d1 (Mounting Hole)
5.1 mm
HH1
h1 (Mounting Hole)
5.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D