Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPGMDS, SH-KJPGMDS, SHD-KJPGMDS - Precision Cleaning Slot Pins for Inspection Jigs Straight Threaded with Step 2-Step Type (S g6)
Bill of material
SL-KJPGMDS12-P5.00-S4.0-M4-L1-B1-C4
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
MS
M Selection
ALT7
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
C
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
ALT4
Handle Length
ZC
mm
ALT2
Engraving of P Dimension
ALT5
No Relief Groove
HL
Handle Length
50
Recommendations
Loading ...
Download CAD models
Previews
3D
2D