Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Small-parts clamp with screw clamping - -
Bill of material
267500
BEST
Order No.
SSTELLE
Interface fitted
SWA 5 mm
KLEMMF
Klemmfläche
SPANNB
Clamping width
4.8 mm
SPANNW
Span (W)
mm
T
Clamping depth (T)
mm
D
diameter
12 mm
L
Length
80 mm
BS
Description
Information
Infotext
TYP1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D