Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Small-parts clamp with V-block - -
Bill of material
265900
BEST
Order No.
SSTELLE
Interface fitted
SWA 5 mm
SPANNB
Clamping width
mm
SPANNW
Span (W)
mm
D
diameter
12 mm
L
Length
82 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D