Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Smooth jaws for small parts - -
Bill of material
282410
BEST
Order No.
282410
WS
Material
Stainless steel
BACKENB
Jaw width
50 mm
LUMFANG
Scope of delivery
1 jaw
BESCHR
Description
For clamping small parts
B
width
50 mm
B1
Distance
40 mm
D
diameter
4.500 mm
H
Height
12.000 mm
H1
Distance
5 mm
H2
Distance
4 mm
L
Length
12.3 mm
L1
Distance
3.000 mm
L2
width
6 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D