Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL2012-900-2P-T
Bill of material
SPDL2012-900-2P-T
PN
Part Number
SPDL2012-900-2P-T
DESC
Description
2 Line SMD Common Mode Choke, 90Ohm ±25% Impedance@100MHz
IMPEDENCE
Impedence Z Typical
90 Ohm @ 100MHz
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
400 mA
RV
Rated Voltage Max
50 V
DCR
DCR Max
0.3 Ohm
TOLERANCE
Tolerance(±)
0.25 %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
1.2 mm
HEIGHT
Height
1.2 mm
LENGTH
Length
2 mm
AECQ
AECQ-200
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D