Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Schiedel
Description
Terminal - PMSA 25
Bill of material
AS_terminal 150/-/-/444/BA/PMSA25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
195 mm
B
mm
D1
ØD1
mm
D2
ØD2
mm
NL
Nominal length
535 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
4 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D