Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
UTB-SST-ESD - Ball transfer units
Bill of material
Ball transfer units UTB.15-SST-ESD
PARTNUMBER
Code
470551
DESCRIPTION
Description
UTB.15-SST-ESD
DIM01
d1
15 mm
DIM02
d2
24 mm
DIM03
d3
31 mm
DIM04
h1
21 mm
DIM05
h2
9.8 mm
DIM06
Monting hole H7
24 mm
DIM07
Max. load
300 N
WEIGHT
Weight
23 g
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D