Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block with magnetic insert - -
Bill of material
268000
BEST
Order No.
268000
SSTELLE
Interface fitted
SWA 5 mm
SPANNB
Clamping range
Ø 2-25 mm
B
width
30 mm
H
height
25 mm
L
V-block length
25 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
2D