Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
V895-1001-AW
Bill of material
V895-1001-AW
PN
Part Number
V895-1001-AW
DESC
Description
MagJack 10/100BaseT, PoE, 1X1, No LED, Vertical, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Vertical
LED
No
LEDT
LED Type
-
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No
PR
PoE Rating
PoE 15W
Recommendations
Loading ...
Download CAD models
Previews
3D
2D