Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 8
HELP_VARIABLE
Company
Colson Group
Description
VL - Iron V-Groove Wheels
Bill of material
VL0850920
PN
Part Number
DIA
Wheel Diameter
Zoll
WIDTH
Tread Width
3 Zoll
CAP
Capacity
4000 lbs.
HUB
Hub Length
Zoll
BORE
Bore ID
Zoll
BEARING
Bearing ID
Zoll
A
V-Groove Width
1-3/8 Zoll
B
V-Groove Depth
11/16 Zoll
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Range
Up to +350°F
HARD
Hardness
Brinell 145
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D