Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush duplex 3/8"x7/32" (06 B-2)
Bill of material
554512
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
A
mm
TAPERBUSH
Taper bush
TIPO
Type
KG
kg
B2
15.4 mm
B1
b1
5.2 mm
C
1 mm
R3
r3
10 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D