IFC 4.0
可提供的產品目錄語言:
English
日本語
English
LWH30100BS1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Way MH
MH
MH 30
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_h_series/mh/mh30/mh30_track.prj},{NB=LWH30100BS1_10},{MN=MH30},{NS=1.00},{THR=},{L=100},{H=42.00},{H1=7.30},{NTR=31.00},{W2=90.00},{W3=72.00},{W4=9.00},{L1=112.60},{L2=52.00},{L3=80.60},{L4=124.00},{D1=9.00},{H2=10.00},{H3=8.00},{W=28.00},{H4=25.00},{D3=9.00},{D4=14.00},{HM=12.00},{E=40.00},{F=80.00},{LMIN=100.000},{LMINJ=116.00},{LEND=2880.00},{DC=5.50},{GC=12.50},{CD=1.50},{LS=2800.00},{LMAX=2960.00},{NMAX=8.00},{ENOM=40.00},{EMIN=10.00},{EMINJ=18.00},{EMAXJ=72.00},{H4D=1.00},{H1D=1.00},{KRX=15.572},{KRY=18.000},{KRR=3.560},{MLD=16.70},{MLG=2.60},{MLL=3.900},{A3=6.00},{A4=14.00},{M2J=4.00},{DPT2J=8.0},{H1US=2.70},{DDC=5.500},{DDG=6.800},{RX=13.9071},{RY=6.300},{SPEC=S1},{EP=},{EPOS=10.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Track rail - MH30
Bill of material
LWH30100BS1
THR
Threaded Holes for Bellow attachement
No
J
No
J
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
No
EPINFO
Notice
-
EPOS
Position of hole of rail
10.0
10.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D