Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch SSD2-L-P40 Large bore size
Bill of material
SSD2-L-140-10-P40
TYPE
Type
SSD2-L
BORE
Bore size
mm
PTT
Port thread type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWT
Switch model no.
SWP
Switch position
OPT1
Option 1
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
mm
EE
F
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
WF
mm
HD
0.0 mm
RD
0.0 mm
A1
- mm
C1
- mm
H
- mm
KK1
-
T
- mm
WF1
- mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D