Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
With switch MDC2 - L
Bill of material
MDC2-L-6-4-SW81-R-P4
TYPE
Type
MDC2-L
BORE
Bore Size
mm
STROKE
Stroke
mm
SWT
Switch model no.
SWP
Switch position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
E
F
G
3.2 mm
H
mm
J
mm
K
mm
L
2.5 mm
M
12.5 mm
O
3 mm
N
mm
P
3 mm
Q
mm
R
mm
S
mm
T
mm
U
3.2 mm
XX
2.5 mm
Y
mm
HD
mm
RD
mm
X
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D