Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-27000
Bill of material
000-27000
PN
Part Number
000-27000
DESC
Description
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
Non-Constant
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
4-Hole Flange
ISOLATED
Isolated
No
LPIM
Low PIM
No
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Solder Cup
EDL
Extended Dielectric Length
0.710 Inches (18.03 mm)
SC
Size Category
Subminiature
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D