Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
01_Column Shoe PCC
Bill of material
PCC-16-273703(300)
TYP
Typ
ARTNR
Bestell-Nr.
273703
LODLEVEL
LOD Level
NRD
Bemessungs-widerstand
68 kN
FC
Farbcode
gelb
GH
Gesamt-höhe
745 mm
LS
Ls
650 mm
D
d
28 mm
L
90 mm
B
89 mm
T
t
15 mm
H
145 mm
DS1
ds1
12 mm
DS2
ds2
8 mm
MAT
Material
Stahl blank
LT
Ladungs-träger
190 piece(s)
VE
Verp.-Einheit
190 piece(s)
G
Gewicht ca.
2.61 kg
INFO
PDF
INFO1
PDF
INFO2
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D