Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011363000 - 011_363
Bill of material
011-363-(0)
PN
Part number
01011363000
APL
Application example
Head Lamp, Instrumental Panel, CCB, Rear Lights
PG
Product Group
WITOL Individual
SS
Screw Size
M6
HD
Delivery Height (HD)
12.5 mm
NH
Nominal Height (HN)
15.5 mm
HC
Compensation Height (HC)
18.5 mm
D
Top Washer Diameter (D)
24 mm
SA
Axial Compensation (SA)
6 mm
RC
Radial Compensation (RC)
2.750 mm
TIF
Interface Thickness
0.8 mm
MP
max. Preload
<9,3 kN
W
Weight
26.2 g
CP
Corrosion Protection
96 h
SHORT
363
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D