您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 0117500000
Weidmüller
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Energy distribution system
DIN rail
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/40/06/02/0117500000.prj},{NB=0117500000},{MANUID=0117500000},{AAC899=20},{AAG011=1},{BAA018=2000},{BAE496=1},{AAF040=0.140},{BAA020=15},{BAF016=2000},{AAD931=72166190},{AAO663=4008190150662},{PREVIEW=../../../../_pool_/25/95/01175000009999.png},{MANUTYPEDESC=TS 15X5/LL 2M/ST/ZN},{DESCSHORT=Terminal rail, with slot, Accessories, 15 x 5.5 x 2000 mm, Slit width: 4.20 mm, Slit length: 12.20 mm, Steel, galvanic zinc plated and passivated},{DESCLONG=Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.},{GTIN=4008190150662},{MANUNAME=Weidmueller Group},{AAO740=Oblong hole},{BAB664=Steel},{BAB888=Top-hat rail 15 mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0117500000 - TS 15X5/LL 2M/ST/ZN
明細表
Weidmueller 0117500000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0117500000
MANUTYPEDESC
Manufacturer Type Description
TS 15X5/LL 2M/ST/ZN
DESCSHORT
Description short
端子导轨, 带长孔, 附件, 15 x 5.5 x 2000 mm, 槽宽: 4.20 mm, 槽长: 12.20 mm, 钢, 电镀锌和钝化
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4008190150662
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC899
Bore holes distance, centric
20
mm
AAG011
thickness of material
1
mm
AAO740
Hole, form of
Oblong hole
BAA018
length
2000
mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1
mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.140
kg
BAA020
height
15
mm
BAF016
width
2000
mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D