您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 0191120000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/16/0191120000.prj},{NB=0191120000},{MANUID=0191120000},{AAB787=10},{AAB789=10},{AAB911=500},{AAB937=0.500},{AAB940=1.500},{AAC027=500},{AAC820=-60},{AAC821=130},{AAF726=10},{AAP530=1},{BAA020=54},{BAA303=1.820},{BAB577=61},{BAC676=10},{BAC677=16},{BAC739=0.500},{BAC740=0.500},{BAF016=13},{BAH005=500},{AAF040=0.039},{AAD931=85369095},{AAO663=4008190121129},{PREVIEW=../../../../_pool_/63/c8/01911200009999.png},{MANUTYPEDESC=SAKS 1/G25},{DESCSHORT=Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0191120000 - SAKS 1/G25
明細表
Weidmueller 0191120000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0191120000
MANUTYPEDESC
Manufacturer Type Description
SAKS 1/G25
DESCSHORT
Description short
熔丝保险端子, 螺钉连接, 熔丝盒, 单侧开放, 螺钉联接, 10 mm², 500 V, 10 A, G-Si.5 x 25, 中黄
DESCLONG
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。带有可拆卸的熔丝架。
GTIN
GTIN-Code
4008190121129
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10
mm²
AAB789
max. connectable conductor cross-section multiple wire
10
mm²
AAB911
max. supply voltage for defect display
500
V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500
mm²
AAC027
min. supply voltage for defect display
500
V
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
130
°C
AAF726
rated current
10
A
AAP530
Number of levels
1
BAA020
height
54
mm
BAA303
Power loss, static, current-independent [Pls]
1.820
W
BAA351
color
yellow
BAB577
depth
61
mm
BAB943
Design of safety block
Miniature fuses 5x25 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
Glow lamp
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
10
mm²
BAC677
Max. line cross section, rigid
16
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAC922
Design
screwable
BAD774
Closing plate required
Yes
BAF016
width
13
mm
BAG640
Assembly type
G track G32
BAH005
rated voltage
500
V
AAF040
Mass
0.039
kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D