Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0196600000 - AD 4 SAK6N
Bill of material
Weidmueller 0196600000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0196600000
MANUTYPEDESC
Manufacturer Type Description
AD 4 SAK6N
DESCSHORT
Short Description
Terminal cover, PVC, yellow, Height: 25 mm, Width: 31.6 mm, Depth: 1 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190169336
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
49119900
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D