Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0211200000 - AKE 4 MS
Bill of material
Weidmueller 0211200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0211200000
MANUTYPEDESC
Manufacturer Type Description
AKE 4 MS
DESCSHORT
Short Description
PE terminal, Screw connection, 4 mm², Number of connections: 1, Number of levels: 1
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190074906
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
BAC034
Connection type
Screw connection
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD570
PEN function possible
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH15
AAF040
Mass
0.011 kg
BAB577
depth
26.2 mm
BAA020
height
27.893 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D