Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0221200000 - QL 15 SAK6N
Bill of material
Weidmueller 0221200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0221200000
MANUTYPEDESC
Manufacturer Type Description
QL 15 SAK6N
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 15, Pitch in mm: 7.90, Insulated: No, 32 A, grey
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190042110
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
7.900 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
15
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D