Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
0244220000 - MK 4/16
Lista materiale
Weidmueller 0244220000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0244220000
MANUTYPEDESC
Manufacturer Type Description
MK 4/16
DESCSHORT
Description short
Morsettiera unipolare e multipolare, Collegamento a vite, 2.5 mm², 400 V, 24 A, Numero di poli: 16, 17 mm, Giallo medio
DESCLONG
Description long
Morsettiera per avvitatura diretta al fondo della custodia.
GTIN
GTIN-Code
4008190107222
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
24 A
AAP404
Number of contact points per pole
32
AAS574
Rated current [In] for the power loss specification
24 A
AAT080
Pole number
16
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
5V
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG626
Transparent
No
BAH005
rated voltage
400 V
AAF040
Mass
0.052 kg
BAB577
depth
16 mm
BAA020
height
17 mm
BAF016
width
103 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D