Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0249000000 - VH 12/4.9/3.3
Bill of material
Weidmueller 0249000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0249000000
MANUTYPEDESC
Manufacturer Type Description
VH 12/4.9/3.3
DESCSHORT
Short Description
Connecting sleeve (terminal) Height: 4.9 mm, Width: 4.9 mm, Depth: 12 mm, Copper
DESCLONG
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190129507
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connector
BAB888
Design
Connector/disconnector
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D