Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0262020000 - MKL 4/16 WA
Bill of material
Weidmueller 0262020000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0262020000
MANUTYPEDESC
Manufacturer Type Description
MKL 4/16 WA
DESCSHORT
Short Description
Single- and multi-pole terminal strip, Screw connection, 1.5 mm², 250 V, 20 A, Number of poles: 16, 103 mm, medium yellow
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190036874
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
20 A
AAP404
Number of contact points per pole
2
AAS574
Rated current [In] for the power loss specification
20 A
AAT080
Pole number
16
BAA020
height
2400 mm
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
yellow
BAB577
depth
2400 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
5V
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAF016
width
103 mm
BAG626
Transparent
No
BAH005
rated voltage
250 V
AAF040
Mass
0.042 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D